Applications
Printable images of applications of Lapp products for editorial publications about the Lapp Group.
Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.
![]() |
Gotthardt Tunnel drilling machine drill head (TIF 5 MB ) |
Tunnel boring machine; blade diameter 11.80 m; total length: 159 m. Using ÖLFLEX® connecting and control cables and EPIC® connectors. |
![]() |
Container bridge (JPG 516 KB ) |
Container bridge with completely cabled cranes on a special ship at the port of Hamburg. The ÖLFLEX CLASSIC 110, UNITRONIC LIYCY and HITRONIC branded products were used for the cabling. |
![]() |
Euromir at Europapark in Rust (TIF 5 MB ) |
Euro Mir roller coaster at the Europapark in Rust. Using ÖLFLEX® connecting and control cables and EPIC® industrial connectors. |
![]() |
Öresund Bridge (TIF 3 MB ) |
The Öresund Bridge between Denmark and Sweden. Thousands of kilometres of cables were permanently marked using FLEXIMARK stainless steel markings. |
![]() |
Telescope antenna (TIF 4 MB ) |
100 m radio telescope in Bad Münstereifel-Effelsberg. UNITRONIC® data cables allow high data volumes to flow quickly and reliably. |
![]() |
Paper manufacturing machine (JPG 385 KB ) |
Using Lapp Kabel’s high quality ÖLFLEX®, UNITRONIC® and SKINTOP® branded products. |
![]() |
Wind power plant E-70 (JPG 6 MB ) |