Production & logistics
Images from our production and logistics departments for editorial publications about the Lapp Group.
Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.
![]() |
Unwinder (JPG 441 KB ) |
Unwinding plant in Forbach. Plant for producing strands with a cross section of 0.5 to 10 mm2. |
![]() |
Braiding machine (JPG 1 MB ) |
Braiding machine for winding cables with a steel or copper frame. |
![]() |
Copper rollers (JPG 1 MB ) |
Copper cages are available for processing in the wire drawing shop. |
![]() |
Packing centre (JPG 637 KB ) |
Cable drums ready for dispatch. |
![]() |
Assembly machine (JPG 462 KB ) |
Fully-automatic assembly of SKINTOP® cable glands. |
![]() |
Warehouse and picking system (JPG 2 MB ) |
Highly dynamic warehouse and picking system in Lapp logistics centre 1 in Stuttgart-Vaihingen. |