ÖLFLEX® DC ESS SC

Cable best designed for ESS satisfying DC 1500V Standards According to EN50618

ÖLFLEX® DC ESS SC is a halogen free, highly flame retardant DC power cable

Alev geciktiriciHalojen içermeyenYağlara dayanıklıIsı dayanımıUV-dayanım

CE

Ürün kodu Damar sayısı x Kesit (mm²)Dış çap [mm]RenkBakır Ağırlığı (kg/km)Weight (kg/km)
85153001
1 X 1.54.6siyah1420
85153002
1 X 2.55.0siyah2430
85153003
1 X 4.05.4siyah3846
85153004
1 X 6.06.0siyah5866
85153005
1 X 10.07.2siyah96106
85153006
1 X 16.08.7siyah154174
85153007
1 X 25.010.6siyah240271
85153008
1 X 35.012.2siyah336376
85153009
1 X 50.014.4siyah480524
85153010
1 X 70.016.4siyah672728
85153011
1 X 95.018.4siyah912981
85153012
1 X 120.020.2siyah11521233
85153013
1 X 150.022.4siyah14401541
85153014
1 X 185.025.2siyah17761904
85153015
1 X 240.028.6siyah23042446
85153016
1 X 300.032.0siyah28803050
85153017
1 X 400.036.0siyah38404047

Faydalar

  • Easy installation due to flexible design
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Reduction of flme propagation, density and toxicity of smoke gases in event of fire

Uygulama alanı

  • Internal and External wiring within Energy Storage System(ESS)
  • For outdoor applications

Ürün özellikleri

  • Fire behaviour: Halogen-free (IEC 60754-1), No corrosive gases (IEC 60754-2), Low smoke density (IEC 61034-2), Low toxicity (EN 50305), Flame retardant (IEC 60332-1-2)
  • No flame propagation according to IEC 60332-3-24, IEC 60332-3-25
  • Oil resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM 104)
  • Ozone resistant according to EN 50396
  • UV resistant according to ISO 4892-2

Norm referansları / Onaylar

  • Cable design according to EN 50618

Ürün yapısı

  • Conductor: Fine wire strands of tinned copper
  • Core insulation: Halogen-free flame retardant cross-linked polyolefin compound
  • Outer sheath: Special halogen-free flame retardant cross-linked polyolefin compound
  • Outer sheath colour: Black

Sıcaklık aralığı

  • Fixed installation: -40° C up to +120 °C max. conductor temperature

Minimum bükülme yarıçapı

  • Occasional flexing: 15 x outer diameter, Fixed installation: 5 x outer diameter

Nominal gerilim

  • DC 1500 V

İletken bükümü

  • Fine wire strands of tinned copper accordance to VDE 0295 Class 5 / IEC 60228 Class 5

Test gerilimi

  • AC 6500 V

  • Fotoğraflar ve grafikler ölçekli değildir ve ilgili ürünlerin ayrıntılı görüntülerini temsil etmemektedir.